Download document () of 20
We make what matters work*

011802

Eaton Moeller® series T0 Step switch, 3p, Ie=12A, 45°, maintained, replacement switch, base fixing

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
011802
EAN
4015080118022
Product Length/Depth
58 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.088 kg
Certifications
CE

Export product specification