Download document () of 20
We make what matters work*

011805

Eaton Moeller® series T0 On-Off switch, T0, 20 A, centre mounting, 2 contact unit(s), 4 pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
011805
EAN
4015080118053
Product Length/Depth
106 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.124 kg
Certifications
CE
CSA File No.: 012528
CSA-C22.2 No. 94
VDE 0660
CSA-C22.2 No. 60947-4-1-14
UL
UL File No.: E36332
CSA Class No.: 3211-05
UL 60947-4-1
IEC/EN 60947-3
IEC/EN 60204
IEC/EN 60947
UL Category Control No.: NLRV
CSA
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification