Download document () of 20
We make what matters work*

011814

Eaton Moeller® series T0 Changeover switch, 2p, Ie=12A, 45°, maintained, replacement switch, base fixing

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
011814
EAN
4015080118145
Product Length/Depth
58 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.088 kg
Certifications
CE

Export product specification