Download document () of 20
We make what matters work*

011816

Eaton Moeller® series T0 Step switch, 20 A, flush mounting, 2 contact units, Contacts: 3, 45 °, maintained, 0 (Off) position, 0-4, Design number 8340

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
011816
EAN
4015080118169
Product Length/Depth
86 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.108 kg
Certifications
IEC/EN 60204
IEC/EN 60947-3
UL 60947-4-1
CSA Class No.: 3211-05
UL Category Control No.: NLRV
CSA
IEC/EN 60947
CE
CSA-C22.2 No. 60947-4-1-14
UL File No.: E36332
CSA File No.: 012528
UL
CSA-C22.2 No. 94
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification