Download document () of 20
We make what matters work*

011860

Eaton Moeller series T0 Changeover switch, 20 A, Center mounting, 2 contact unit(s), Contacts: 4, Maintained, HAND-0-AUTO, Design: 8527

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
011860
EAN
4015080118602
Product Length/Depth
106 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.124 kg
Certifications
UL Category Control No.: NLRV
UL File No.: E36332
IEC/EN 60947
UL 60947-4-1
CSA-C22.2 No. 60947-4-1-14
UL
IEC/EN 60204
IEC/EN 60947-3
CE
CSA File No.: 012528
CSA
CSA Class No.: 3211-05
CSA-C22.2 No. 94
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification