Knowledge Search
Download document () of 20
We make what matters work*

012/0075

Eaton Bussmann series low voltage british standard fuse, 3 A, 440 Vac, 230Vdc, NATO REF

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
012/0075
EAN
5027590425315
Product Length/Depth
45 mm
Product Height
36 mm
Product Width
56 mm
Product Weight
3.84 g
Compliances
CE Marked
RoHS conform

Electrical data

Amperage Rating
3 A
Voltage rating
230 V
Voltage type
AC/DC

Product specifications

Connection
Bolt-on

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.