Download document () of 20
We make what matters work*

012165

Eaton Moeller® series T0 Changeover switch, 20 A, service distr. board mounting, 2 contact units, Contacts: 4, 60 °, maintained, 0 (Off) position, 1-0-2, Design no. 8711

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
012165
EAN
4015080121657
Product Length/Depth
92 mm
Product Height
55 mm
Product Width
54 mm
Product Weight
0.12 kg
Certifications
CSA Class No.: 3211-05
UL File No.: E36332
UL 60947-4-1
CE
CSA
UL Category Control No.: NLRV
CSA-C22.2 No. 94
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
CSA File No.: 012528
IEC/EN 60204
IEC/EN 60947
UL
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification