Download document () of 20
We make what matters work*

012226

Eaton Moeller series T0 Step switch for heating, 20 A, Flush mounting, 2 contact unit(s), Contacts: 3, Maintained, 0-2, Design: 94

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
012226
EAN
4015080122265
Product Length/Depth
86 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.108 kg
Certifications
CSA File No.: 012528
IEC/EN 60947-3
VDE 0660
CSA
CE
UL 60947-4-1
IEC/EN 60947
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60204
UL
UL File No.: E36332
CSA Class No.: 3211-05
UL Category Control No.: NLRV
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification