Download document () of 20
We make what matters work*

012244

Eaton Moeller® series T0 Step switch for heating, 20 A, service distr. board mounting, 2 contact units, Contacts: 3, 60 °, maintained, 0 (Off) position, 0-3, Design no. 96

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
012244
EAN
4015080122449
Product Length/Depth
92 mm
Product Height
55 mm
Product Width
54 mm
Product Weight
0.12 kg
Certifications
CE
VDE 0660
CSA-C22.2 No. 94
UL 60947-4-1
CSA File No.: 012528
IEC/EN 60947
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60204
UL Category Control No.: NLRV
CSA Class No.: 3211-05
IEC/EN 60947-3
CSA
UL File No.: E36332
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification