Download document () of 20
We make what matters work*

012251

Eaton Moeller series T0 Spring-return switch, 20 A, Service distribution board mounting, 2 contact unit(s), Contacts: 4, Maintained/momentary, START>2-0-1

General specifications

Product Name
Eaton Moeller® series T0 Spring-return switch
Catalog Number
012251
EAN
4015080122517
Product Length/Depth
92 mm
Product Height
55 mm
Product Width
54 mm
Product Weight
0.12 kg
Certifications
CE
CSA File No.: 012528
UL 60947-4-1
VDE 0660
CSA-C22.2 No. 94
UL Category Control No.: NLRV
UL File No.: E36332
CSA-C22.2 No. 60947-4-1-14
UL
IEC/EN 60947-3
IEC/EN 60204
CSA Class No.: 3211-05
IEC/EN 60947
CSA
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification