Download document () of 20
We make what matters work*

012280

Eaton Moeller® series T0 Reversing switches, T0, 20 A, rear mounting, 3 contact unit(s), Contacts: 6, 60 °, maintained, With 0 (Off) position, 2-0-1, SOND 30, Design number 123

General specifications

Product Name
Eaton Moeller® series T0 Reversing switch
Catalog Number
012280
EAN
4015080122807
Product Length/Depth
137 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.163 kg
Certifications
IEC/EN 60947-3
UL 60947-4-1
UL File No.: E36332
IEC/EN 60947
UL
CSA Class No.: 3211-05
UL Category Control No.: NLRV
CSA-C22.2 No. 94
CSA File No.: 012528
CSA
CE
VDE 0660
IEC/EN 60204
CSA-C22.2 No. 60947-4-1-14

Export product specification