Download document () of 20
We make what matters work*

012525

Eaton Moeller series T0 Step switch, 20 A, Flush mounting, 3 contact unit(s), Contacts: 6, Maintained, 1-3, Design: 15010

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
012525
EAN
4015080125259
Product Length/Depth
95 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.127 kg
Certifications
IEC/EN 60947
CSA File No.: 012528
IEC/EN 60204
UL 60947-4-1
CSA Class No.: 3211-05
CSA-C22.2 No. 94
IEC/EN 60947-3
UL
CE
CSA
CSA-C22.2 No. 60947-4-1-14
UL File No.: E36332
UL Category Control No.: NLRV
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification