Download document () of 20
We make what matters work*

012742

Eaton Moeller® series T0 Changeover switch, 20 A, flush mounting, 1 contact unit, Contacts: 2, 60 °, maintained, 0 (Off) position, 1-0-2, Design number 8210

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
012742
EAN
4015080127420
Product Length/Depth
76 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.083 kg
Certifications
UL File No.: E36332
CE
CSA File No.: 012528
IEC/EN 60947-3
UL 60947-4-1
VDE 0660
CSA
CSA-C22.2 No. 60947-4-1-14
UL
IEC/EN 60947
CSA Class No.: 3211-05
CSA-C22.2 No. 94
IEC/EN 60204
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification