Download document () of 20
We make what matters work*

012753

Eaton Moeller® series T0 Changeover switch, 20 A, rear mounting, 8 contact units, Contacts: 16, 90 °, maintained, 1-2, Design number 8372

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
012753
EAN
4015080127536
Product Length/Depth
185 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.283 kg
Certifications
IEC/EN 60947
UL Category Control No.: NLRV
IEC/EN 60947-3
IEC/EN 60204
CSA File No.: 012528
UL File No.: E36332
UL
CSA
VDE 0660
UL 60947-4-1
CSA-C22.2 No. 94
CE
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification