Download document () of 20
We make what matters work*

012759

Eaton Moeller® series T0 Voltmeter selector switch, 20A, service distr. board mounting, 3 contact units, Contacts: 6, 45 °, maintained, 0 (Off) position, Phase/Phase-0-Phase/N

General specifications

Product Name
Eaton Moeller® series T0 Voltmeter selector switch
Catalog Number
012759
EAN
4015080127598
Product Length/Depth
101 mm
Product Height
55 mm
Product Width
54 mm
Product Weight
0.155 kg
Certifications
CSA
IEC/EN 60947
UL File No.: E36332
CSA Class No.: 3211-05
CE
VDE 0660
UL 60947-4-1
IEC/EN 60204
CSA File No.: 012528
CSA-C22.2 No. 94
UL Category Control No.: NLRV
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.