Download document () of 20
We make what matters work*

012953

Eaton Moeller series T0 Step switch, 20 A, Flush mounting, 3 contact unit(s), Contacts: 6, Maintained, 1-2, Design: 15137

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
012953
EAN
4015080129530
Product Length/Depth
95 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.127 kg
Certifications
CSA-C22.2 No. 94
UL Category Control No.: NLRV
UL 60947-4-1
CSA File No.: 012528
UL File No.: E36332
CSA
CSA-C22.2 No. 60947-4-1-14
UL
IEC/EN 60947-3
VDE 0660
IEC/EN 60204
CSA Class No.: 3211-05
CE
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification