Download document () of 20
We make what matters work*

012956

Eaton Moeller series T0 Step switch, 20 A, Service distribution board mounting, 3 contact unit(s), Contacts: 6, Maintained, 1-2, Design: 15137

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
012956
EAN
4015080129561
Product Length/Depth
101 mm
Product Height
55 mm
Product Width
54 mm
Product Weight
0.155 kg
Certifications
CSA File No.: 012528
IEC/EN 60947
IEC/EN 60947-3
CSA
CE
UL File No.: E36332
IEC/EN 60204
UL 60947-4-1
UL
CSA Class No.: 3211-05
UL Category Control No.: NLRV
CSA-C22.2 No. 94
VDE 0660
CSA-C22.2 No. 60947-4-1-14
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification