Download document () of 20

013001

Eaton Moeller series T0 Changeover switch, 20 A, Flush mounting, 3 contact unit(s), Contacts: 6, Momentary, 2>0<1, Design: 15373

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
013001
EAN
4015080130017
Product Length/Depth
95 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.127 kg
Certifications
CSA-C22.2 No. 94
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204
CE
CSA Class No.: 3211-05
UL 60947-4-1
CSA File No.: 012528
UL File No.: E36332
UL Category Control No.: NLRV
UL
VDE 0660
CSA-C22.2 No. 60947-4-1-14
CSA
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification