Download document () of 20
We make what matters work*

013147

Eaton xEnergy Safety Ci LV systems LV switchgear. End cover

General specifications

Product Name
Eaton xEnergy Safety Ci other accessory
Catalog Number
013147
EAN
4015080131472
Product Length/Depth
40 mm
Product Height
120 mm
Product Width
90 mm
Product Weight
0.02 kg
Compliances
RoHS conform

Product specifications

Adapter width
60 mm
Busbar distance
50 mm
Busbar thickness - max
20 mm
Busbar thickness - min
5 mm
Rail width
30 mm
Electric connection type
None
Mounting rail armament
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.