Download document () of 20
We make what matters work*

013168

Eaton xEnergy Safety Ci LV systems LV switchgear. Front plate, HxW=750x375mm

General specifications

Product Name
Eaton xEnergy Safety Ci cable compartment accessory
Catalog Number
013168
EAN
4015080131687
Product Length/Depth
300 mm
Product Height
750 mm
Product Width
375 mm
Product Weight
6 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory
Distribution board assembly
xEnergy Safety Ci
Special features
1 off per section width
Type
  • Accessory
  • Distribution board assembly
  • xEnergy Safety Ci
Accessory/spare part type
Front plates
Cable compartment cladding
Color
Gray
RAL-number
7035
Suitable for enclosure building width
375 mm
Suitable for height
750 mm
Material
Plastic
Model
Base front/back
Suitable for
Cable patch
Outdoor set-up
Functions
For covering the plinth area (cabling area)
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.