Download document () of 20
We make what matters work*

013404

Eaton Moeller® series T0 Voltage current measuring switch, 20 A, service distr. board mounting, 3 contact units, Contacts: 6, 90 °, maintained, 0 (Off) position, 0-1-0-2

General specifications

Product Name
Eaton Moeller® series T0 Voltage current measuring switch
Catalog Number
013404
EAN
4015080134046
Product Length/Depth
101 mm
Product Height
55 mm
Product Width
54 mm
Product Weight
0.155 kg
Certifications
IEC/EN 60204
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
VDE 0660
IEC/EN 60947
CSA File No.: 012528
CSA
UL
UL Category Control No.: NLRV
CE
CSA-C22.2 No. 94
IEC/EN 60947-3
UL File No.: E36332
CSA Class No.: 3211-05
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification