Download document () of 20
We make what matters work*

013452

Eaton Moeller series T0 Step switch, 20 A, Center mounting, 3 contact unit(s), Contacts: 6, Maintained, 1-3, Design: 8250

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
013452
EAN
4015080134527
Product Length/Depth
115 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.153 kg
Certifications
CSA File No.: 012528
IEC/EN 60204
IEC/EN 60947
UL Category Control No.: NLRV
CSA-C22.2 No. 60947-4-1-14
VDE 0660
CE
CSA-C22.2 No. 94
UL 60947-4-1
CSA Class No.: 3211-05
IEC/EN 60947-3
UL
UL File No.: E36332
CSA
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification