Download document () of 20
We make what matters work*

013488

Eaton Moeller® series T0 Step switch, 20 A, flush mounting, 3 contact units, Contacts: 6, 45 °, maintained, 0 (Off) position, 0-3, Design number 8332

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
013488
EAN
4015080134886
Product Length/Depth
95 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.121 kg
Certifications
IEC/EN 60204
CSA Class No.: 3211-05
IEC/EN 60947-3
UL 60947-4-1
CSA
UL
VDE 0660
CSA File No.: 012528
CSA-C22.2 No. 94
UL File No.: E36332
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
CE
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification