Download document () of 20
We make what matters work*

013494

Eaton Moeller® series T0 On-Off switch, T0, 20 A, flush mounting, 3 contact unit(s), 5-pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
013494
EAN
4015080134947
Product Length/Depth
95 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.121 kg
Certifications
CSA Class No.: 3211-05
IEC/EN 60947
CSA
VDE 0660
UL 60947-4-1
UL Category Control No.: NLRV
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60204
IEC/EN 60947-3
UL File No.: E36332
CE
CSA File No.: 012528
UL
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification