Download document () of 20
We make what matters work*

013523

Eaton Moeller® series T0 Multi-speed switch, 20 A, center mounting, 4 contact units, Contacts: 8, 90 °, maintained, 1-2, Design number 11

General specifications

Product Name
Eaton Moeller® series T0 Multi-speed switch
Catalog Number
013523
EAN
4015080135234
Product Length/Depth
125 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.177 kg
Certifications
VDE 0660
CSA-C22.2 No. 60947-4-1-14
CE
IEC/EN 60947-3
CSA File No.: 012528
IEC/EN 60204
IEC/EN 60947
UL File No.: E36332
CSA-C22.2 No. 94
CSA Class No.: 3211-05
UL 60947-4-1
UL
CSA
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification