Download document () of 20
We make what matters work*

013634

Eaton Moeller® series T0 Multi-speed switch, 20 A, rear mounting, 4 contact units, Contacts: 8, 60 °, maintained, 0 (Off) position, 0-Y-YY, Design number 15107

General specifications

Product Name
Eaton Moeller® series T0 Multi-speed switch
Catalog Number
013634
EAN
4015080136347
Product Length/Depth
147 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.187 kg
Certifications
UL 60947-4-1
UL Category Control No.: NLRV
CSA
IEC/EN 60947
CE
CSA-C22.2 No. 60947-4-1-14
UL
CSA Class No.: 3211-05
CSA File No.: 012528
CSA-C22.2 No. 94
UL File No.: E36332
IEC/EN 60947-3
IEC/EN 60204
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification