Download document () of 20
We make what matters work*

013653

Eaton Moeller® series T0 On-Off switch, 6 pole + 1 N/O + 1 N/C, 20 A, 90 °, flush mounting T0-4-15164/E

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
013653
EAN
4015080136538
Product Length/Depth
105 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.156 kg
Certifications
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
CE
IEC/EN 60204
CSA
UL 60947-4-1
IEC/EN 60947
UL
UL File No.: E36332
VDE 0660
CSA File No.: 012528
IEC/EN 60947-3
UL Category Control No.: NLRV
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification