Download document () of 20
We make what matters work*

013674

Eaton Moeller® series T0 Multi-speed switch, 20 A, flush mounting, 4 contact units, Contacts: 8, 60 °, maintained, 0 (Off) position, 0-1-2, Design number 15204

General specifications

Product Name
Eaton Moeller® series T0 Multi-speed switch
Catalog Number
013674
EAN
4015080136743
Product Length/Depth
105 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.156 kg
Certifications
IEC/EN 60947-3
CSA
CSA-C22.2 No. 94
UL
CE
CSA Class No.: 3211-05
UL File No.: E36332
VDE 0660
UL Category Control No.: NLRV
UL 60947-4-1
IEC/EN 60204
IEC/EN 60947
CSA File No.: 012528
CSA-C22.2 No. 60947-4-1-14
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification