Download document () of 20
We make what matters work*

013761
T0-4-15700/E

Eaton Moeller® series T0 On-Off switch, T0, 20 A, flush mounting, 4 contact unit(s), 6 pole, 2 N/O, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
013761
EAN
4015080137610
Product Length/Depth
105 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.156 kg
Certifications
UL File No.: E36332
CSA
CSA File No.: 012528
UL
IEC/EN 60947-3
UL 60947-4-1
CE
VDE 0660
CSA Class No.: 3211-05
UL Category Control No.: NLRV
CSA-C22.2 No. 94
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification