Download document () of 20

013842

Eaton Moeller® series T0 Changeover switch, 20 A, flush mounting, 4 contact units, Contacts: 8, 45 °, maintained, 0 (Off) position, Netz-0-Notstrom, Design no. 41

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
013842
EAN
4015080138426
Product Length/Depth
105 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.156 kg
Certifications
CSA Class No.: 3211-05
CSA
UL
UL File No.: E36332
UL 60947-4-1
VDE 0660
CSA-C22.2 No. 60947-4-1-14
CSA-C22.2 No. 94
CSA File No.: 012528
IEC/EN 60947
UL Category Control No.: NLRV
IEC/EN 60204
IEC/EN 60947-3
CE
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification