Download document () of 20
We make what matters work*

013871

Eaton Moeller® series T0 Multi-speed switch, 20 A, center mounting, 4 contact units, Contacts: 7, 60 °, maintained, 0 (Off) position, 2-0-1, Design no. 48

General specifications

Product Name
Eaton Moeller® series T0 Multi-speed switch
Catalog Number
013871
EAN
4015080138716
Product Length/Depth
125 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.177 kg
Certifications
CSA-C22.2 No. 60947-4-1-14
CSA Class No.: 3211-05
IEC/EN 60204
UL Category Control No.: NLRV
IEC/EN 60947-3
VDE 0660
CE
CSA-C22.2 No. 94
UL
UL File No.: E36332
CSA
UL 60947-4-1
IEC/EN 60947
CSA File No.: 012528
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification