Download document () of 20
We make what matters work*

013905

Eaton Moeller® series T0 Voltmeter selector switch, 20 A, center mounting, 4 contact units, Contacts: 8, 45 °, maintained, 0 (Off) position, 0-L1/L2 L2/L3 L3/L1

General specifications

Product Name
Eaton Moeller® series T0 Voltmeter selector switch
Catalog Number
013905
EAN
4015080139058
Product Length/Depth
125 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.177 kg
Certifications
CSA File No.: 012528
UL Category Control No.: NLRV
CSA-C22.2 No. 60947-4-1-14
UL
CSA
CSA Class No.: 3211-05
IEC/EN 60204
UL File No.: E36332
VDE 0660
CE
UL 60947-4-1
IEC/EN 60947
IEC/EN 60947-3
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification