Download document () of 20
We make what matters work*

013965

Eaton Moeller series T0 Step switch, 20 A, Flush mounting, 4 contact unit(s), Contacts: 8, Maintained, 0-8, Design: 8246

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
013965
EAN
4015080139652
Product Length/Depth
105 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.156 kg
Certifications
UL 60947-4-1
VDE 0660
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLRV
IEC/EN 60947-3
CSA File No.: 012528
CSA-C22.2 No. 94
IEC/EN 60947
CSA
CE
CSA Class No.: 3211-05
UL
IEC/EN 60204
UL File No.: E36332
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification