Download document () of 20
We make what matters work*

013980

Eaton Moeller series T0 Step switch, 20 A, Service distribution board mounting, 4 contact unit(s), Contacts: 8, Maintained, 0-4, Design: 8262

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
013980
EAN
4015080139805
Product Length/Depth
111 mm
Product Height
55 mm
Product Width
54 mm
Product Weight
0.179 kg
Certifications
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
CSA
IEC/EN 60204
CE
IEC/EN 60947-3
UL
UL Category Control No.: NLRV
CSA-C22.2 No. 94
VDE 0660
CSA Class No.: 3211-05
CSA File No.: 012528
UL 60947-4-1
UL File No.: E36332
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification