Download document () of 20
We make what matters work*

014010

Eaton Moeller® series T0 Reversing switch, 20 A, flush mounting, 4 contact units, Contacts: 7, 45 °, momentary/maintained, 0 (Off) position, spring-return, START>1>0<2-START

General specifications

Product Name
Eaton Moeller® series T0 Reversing switch
Catalog Number
014010
EAN
4015080140108
Product Length/Depth
105 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.156 kg
Certifications
IEC/EN 60204
UL 60947-4-1
CSA File No.: 012528
CSA-C22.2 No. 94
CE
IEC/EN 60947
UL Category Control No.: NLRV
UL File No.: E36332
CSA Class No.: 3211-05
VDE 0660
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947-3
UL
CSA
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification