Download document () of 20
We make what matters work*

014134

Eaton Moeller series T0 Step switch, 20 A, Rear mounting, 5 contact unit(s), Contacts: 10, Maintained, 0-5, Design: 15133

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
014134
EAN
4015080141341
Product Length/Depth
156 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.211 kg
Certifications
CSA
CSA Class No.: 3211-05
UL
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
UL File No.: E36332
IEC/EN 60947-3
UL 60947-4-1
IEC/EN 60204
CSA-C22.2 No. 94
CE
CSA File No.: 012528
VDE 0660
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification