Download document () of 20
We make what matters work*

014135

Eaton Moeller series T0 Step switch, 20 A, Flush mounting, 5 contact unit(s), Contacts: 10, Maintained, 1-5, Design: 15139

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
014135
EAN
4015080141358
Product Length/Depth
114 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.147 kg
Certifications
IEC/EN 60947
UL Category Control No.: NLRV
VDE 0660
CE
CSA
UL 60947-4-1
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60204
CSA-C22.2 No. 94
UL
CSA File No.: 012528
IEC/EN 60947-3
CSA Class No.: 3211-05
UL File No.: E36332
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification