Download document () of 20
We make what matters work*

014156

Eaton Moeller® series T0 Voltage current measuring switch, 20 A, center mounting, 5 contact units, Contacts: 10, 90 °, maintained, 0 (Off) position, 0-1-2-3, Design no. 15178

General specifications

Product Name
Eaton Moeller® series T0 Voltage current measuring switch
Catalog Number
014156
EAN
4015080141563
Product Length/Depth
134 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.201 kg
Certifications
UL Category Control No.: NLRV
UL File No.: E36332
CE
IEC/EN 60204
CSA
CSA File No.: 012528
VDE 0660
IEC/EN 60947
IEC/EN 60947-3
UL 60947-4-1
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
UL
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification