Download document () of 20
We make what matters work*

014205

Eaton Moeller series T0 Step switch, 20 A, Flush mounting, 5 contact unit(s), Contacts: 9, Maintained, 0-9, Design: 15247

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
014205
EAN
4015080142058
Product Length/Depth
114 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.147 kg
Certifications
CSA
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947-3
UL
CSA-C22.2 No. 94
UL 60947-4-1
VDE 0660
CSA Class No.: 3211-05
IEC/EN 60204
UL Category Control No.: NLRV
IEC/EN 60947
CSA File No.: 012528
UL File No.: E36332
CE
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification