Download document () of 20

014211

Eaton Moeller series T0 Step switch, 20 A, Center mounting, 5 contact unit(s), Contacts: 10, Maintained, 0-10, Design: 15248

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
014211
EAN
4015080142119
Product Length/Depth
134 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.201 kg
Certifications
CSA Class No.: 3211-05
CSA
IEC/EN 60947
CE
UL File No.: E36332
VDE 0660
CSA File No.: 012528
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
UL Category Control No.: NLRV
IEC/EN 60947-3
CSA-C22.2 No. 94
IEC/EN 60204
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification