Download document () of 20
We make what matters work*

014556

Eaton Moeller® series T0 Star-delta switch, 20 A, rear mounting, 5 contact units, Contacts: 10, 60 °, maintained, 0 (Off) position, 0-Y-D, Design no. 15899

General specifications

Product Name
Eaton Moeller® series T0 Star-delta switch
Catalog Number
014556
EAN
4015080145561
Product Length/Depth
156 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.211 kg
Certifications
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
UL
CSA File No.: 012528
CSA-C22.2 No. 94
IEC/EN 60947
UL Category Control No.: NLRV
CE
CSA
UL 60947-4-1
UL File No.: E36332
VDE 0660
IEC/EN 60204
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification