Download document () of 20
We make what matters work*

014612

Eaton Moeller® series T0 Multi-speed switches, T0, 20 A, centre mounting, 5 contact unit(s), Contacts: 10, 60 °, maintained, With 0 (Off) position, 0-1-2, SOND 28, Design number 29

General specifications

Product Name
Eaton Moeller® series T0 Multi-speed switch
Catalog Number
014612
EAN
4015080146124
Product Length/Depth
134 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.201 kg
Certifications
CSA File No.: 012528
IEC/EN 60947
CE
CSA-C22.2 No. 60947-4-1-14
CSA
CSA Class No.: 3211-05
IEC/EN 60204
UL 60947-4-1
IEC/EN 60947-3
UL File No.: E36332
UL Category Control No.: NLRV
UL
CSA-C22.2 No. 94
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification