Download document () of 20
We make what matters work*

014663

Eaton Moeller® series T0 Ammeter selector switch, 20 A, center mounting, 5 contact units, Contacts: 9, 90 °, maintained, 0 (Off) position, 3-0-1-2, Design no. 8038

General specifications

Product Name
Eaton Moeller® series T0 Ammeter selector switch
Catalog Number
014663
EAN
4015080146636
Product Length/Depth
134 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.201 kg
Certifications
IEC/EN 60947
UL File No.: E36332
CSA Class No.: 3211-05
IEC/EN 60947-3
IEC/EN 60204
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
CSA File No.: 012528
UL Category Control No.: NLRV
VDE 0660
CSA-C22.2 No. 94
CE
CSA
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification