Download document () of 20
We make what matters work*

014670
T0-5-8043/XZ

Eaton Moeller® series T0 Changeover switch, 20 A, rear mounting, Basic switch, 5 contact units, Contacts: 9, 90 °, Design number 8043

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
014670
EAN
4015080146704
Product Length/Depth
86 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.166 kg
Certifications
CE

Export product specification