Download document () of 20
We make what matters work*

015285

Eaton Moeller® series T0 Multi-speed switch, 20 A, flush mounting, 6 contact units, Contacts: 11, 60 °, maintained, 0 (Off) position, 0-Y-D-2, Design number 103

General specifications

Product Name
Eaton Moeller® series T0 Multi-speed switch
Catalog Number
015285
EAN
4015080152859
Product Length/Depth
124 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.16 kg
Certifications
CSA File No.: 012528
CSA-C22.2 No. 60947-4-1-14
UL File No.: E36332
CSA Class No.: 3211-05
CSA-C22.2 No. 94
CSA
CE
UL
UL 60947-4-1
IEC/EN 60947-3
IEC/EN 60947
IEC/EN 60204
UL Category Control No.: NLRV
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification