Download document () of 20
We make what matters work*

015348

Eaton Moeller® series T0 Reversing multi-speed switch, 20 A, flush mounting, 6 contact units, Contacts: 12, 45 °, maintained, 0 (Off) position, 2-0-1-0-1-0-2, Design no. 15105

General specifications

Product Name
Eaton Moeller® series T0 Reversing multi-speed switch
Catalog Number
015348
EAN
4015080153481
Product Length/Depth
124 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.16 kg
Certifications
UL
UL 60947-4-1
UL File No.: E36332
CSA Class No.: 3211-05
IEC/EN 60204
IEC/EN 60947
CSA-C22.2 No. 94
CE
CSA File No.: 012528
VDE 0660
CSA
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947-3
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification