Download document () of 20
We make what matters work*

015358

Eaton Moeller series T0 Step switch, 20 A, Flush mounting, 6 contact unit(s), Contacts: 12, Maintained, 1-6, Design: 15140

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
015358
EAN
4015080153580
Product Length/Depth
124 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.16 kg
Certifications
CSA File No.: 012528
IEC/EN 60947
VDE 0660
UL File No.: E36332
UL Category Control No.: NLRV
CSA Class No.: 3211-05
IEC/EN 60947-3
IEC/EN 60204
CSA-C22.2 No. 94
CSA-C22.2 No. 60947-4-1-14
UL
CSA
CE
UL 60947-4-1
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification