Download document () of 20
We make what matters work*

015418

Eaton Moeller series T0 Step switch, 20 A, Rear mounting, 6 contact unit(s), Contacts: 11, Maintained, 0-11, Design: 15249

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
015418
EAN
4015080154181
Product Length/Depth
166 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.235 kg
Certifications
UL Category Control No.: NLRV
CSA-C22.2 No. 94
CSA File No.: 012528
IEC/EN 60204
UL 60947-4-1
VDE 0660
CSA
CE
IEC/EN 60947
CSA-C22.2 No. 60947-4-1-14
UL File No.: E36332
CSA Class No.: 3211-05
IEC/EN 60947-3
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification