Download document () of 20
We make what matters work*

015430

Eaton Moeller® series T0 Multi-speed switch, 20 A, center mounting, 6 contact units, Contacts: 12, 60 °, maintained, 0 (Off) position, 0-1-2-3, Design number 154

General specifications

Product Name
Eaton Moeller® series T0 Multi-speed switch
Catalog Number
015430
EAN
4015080154303
Product Length/Depth
144 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.24 kg
Certifications
CSA-C22.2 No. 94
IEC/EN 60947
UL
CSA-C22.2 No. 60947-4-1-14
CSA File No.: 012528
UL File No.: E36332
CSA Class No.: 3211-05
IEC/EN 60204
CSA
IEC/EN 60947-3
UL 60947-4-1
VDE 0660
CE
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification