Download document () of 20
We make what matters work*

015541

Eaton xEnergy Safety Ci LV systems LV switchgear. Side wall, for cabling box, H=250mm

General specifications

Product Name
Eaton xEnergy Safety Ci cable compartment accessory
Catalog Number
015541
EAN
4015080155416
Product Length/Depth
10 mm
Product Height
250 mm
Product Width
300 mm
Product Weight
0.349 kg
Compliances
RoHS conform

Product specifications

Used with
CI insulated enclosure
Distribution board assembly
Accessory
Special features
Can be fitted to left or right
Type
  • Accessory
  • CI insulated enclosure
  • Distribution board assembly
Accessory/spare part type
Cable compartment cladding
Enclosure side plates
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for height
250 mm
Material
Plastic
Model
Base side set
Suitable for
Outdoor set-up
Functions
Cover for external sides
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.